Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 11 mL Rimless Culture Tubes, 16x100 mm
Product Number9820-16
(This is the suggested replacement for 70820-16.)
These reusable PYREX® 11 mL rimless culture tubes offer greater convenience in plugging and rack storage. These approximately 16x100mm (OD x length) tubes have marking spots. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 9820-16 |
| Qty./Pk | 72 / Pk |
| Qty./Cs | 576 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Rimless |
| Cap Style | No cap |
| Capacity | 11 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 100 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11425011
- Quality Certificate - Lot No.06425230
- Quality Certificate - Lot No.04525041
- Quality Certificate - Lot No.00625033
- Quality Certificate - Lot No.35424043
- Quality Certificate - Lot No.14424030
- Quality Certificate - Lot No.10824274
- Quality Certificate - Lot No.34623015
- Quality Certificate - Lot No.20523003
- Quality Certificate - Lot No.17923014