Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 18x150 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-18

These single-use 18x150mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use bulk packs. They hold approximately 28.5 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
$210.15 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 99445-18 |
Qty./Pk | 125 / Pk |
Qty./Cs | 500 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 28.5 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 18 mm (approx.) |
Height | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31425234
- Quality Certificate - Lot No.22625234
- Quality Certificate - Lot No.18925234
- Quality Certificate - Lot No.15525234
- Quality Certificate - Lot No.14925234
- Quality Certificate - Lot No.13425234
- Quality Certificate - Lot No.11125234
- Quality Certificate - Lot No.10425234
- Quality Certificate - Lot No.04225234
- Quality Certificate - Lot No.01525234
- Quality Certificate - Lot No.28924234
- Quality Certificate - Lot No.28224234
- Quality Certificate - Lot No.24724234
- Quality Certificate - Lot No.22524234
- Quality Certificate - Lot No.20024234
- Quality Certificate - Lot No.18324234
- Quality Certificate - Lot No.15824234
- Quality Certificate - Lot No.10124234
- Quality Certificate - Lot No.07424234
- Quality Certificate - Lot No.03724234
- Quality Certificate - Lot No.00824234
- Quality Certificate - Lot No.34623234
- Quality Certificate - Lot No.32023234
- Quality Certificate - Lot No.29823234
- Quality Certificate - Lot No.28523234
- Quality Certificate - Lot No.27023234
- Quality Certificate - Lot No.26123234
- Quality Certificate - Lot No.22223234
- Quality Certificate - Lot No.19323234
- Quality Certificate - Lot No.16523234