
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 20x150 mm Disposable Rimless Culture Tubes, Bulk Pack
Product Number99445-20

These single-use 20x150mm PYREX® disposable round bottom culture tubes are packaged for your convenience in easy-to-open, easy-to-use bulk packs. They hold approximately 36 mL and are made of borosilicate glass to reduce pH changes and contaminants potentially leached from soda-lime glass.
$314.46 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 99445-20 |
Qty./Pk | 250 / Pk |
Qty./Cs | 500 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Rimless |
Cap Style | No cap |
Graduations | No |
Capacity | 36 mL (approx.) |
Feature | Disposable |
Sterile | No |
O.D. | 20 mm (approx.) |
Height | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28825235
- Quality Certificate - Lot No.25225235
- Quality Certificate - Lot No.16125235
- Quality Certificate - Lot No.11925235
- Quality Certificate - Lot No.08025235
- Quality Certificate - Lot No.03525235
- Quality Certificate - Lot No.30224235
- Quality Certificate - Lot No.27024235
- Quality Certificate - Lot No.02524235
- Quality Certificate - Lot No.33423235
- Quality Certificate - Lot No.24123235
- Quality Certificate - Lot No.21323235
- Quality Certificate - Lot No.21223235
- Quality Certificate - Lot No.18423235
- Quality Certificate - Lot No.18023235
- Quality Certificate - Lot No.32122235
- Quality Certificate - Lot No.31122235
- Quality Certificate - Lot No.25822235
- Quality Certificate - Lot No.25722235
- Quality Certificate - Lot No.25122235
- Quality Certificate - Lot No.10422235
- Quality Certificate - Lot No.08022235
- Quality Certificate - Lot No.05422235
- Quality Certificate - Lot No.01922235
- Quality Certificate - Lot No.32821235
- Quality Certificate - Lot No.24221235
- Quality Certificate - Lot No.22321235
- Quality Certificate - Lot No.12521235
- Quality Certificate - Lot No.08321235
- Quality Certificate - Lot No.01421235