Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Gas Dispersion Tubes with 12 mm O.D. Coarse Porosity Fritted Cylinder
Product Number39533-12C
(This is the suggested replacement for 39533-12CS.)
These 12mm diameter PYREX® gas dispersion tubes have a coarse porosity (40 to 60 µm) fritted cylinder and are used to disperse or scrub gas in liquids. The size of gas bubbles depends upon the porosity of the fritted cylinder and the liquid used. The finer porosity discs give smaller bubbles, however greater gas pressure is required. The 12mm O.D. fritted cylinder permits insertion through small openings. For more information on fritted products, please check the Guide to Selecting and Using Fritted Glassware under Technical Literature.
$433.28 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 39533-12C |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Height | 250 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23624001
- Quality Certificate - Lot No.17124028
- Quality Certificate - Lot No.25023003
- Quality Certificate - Lot No.19623011
- Quality Certificate - Lot No.18123003
- Quality Certificate - Lot No.09423003
- Quality Certificate - Lot No.29922004
- Quality Certificate - Lot No.26222001
- Quality Certificate - Lot No.25522736
- Quality Certificate - Lot No.21022734
- Quality Certificate - Lot No.14022044
- Quality Certificate - Lot No.01822728
- Quality Certificate - Lot No.35821001
- Quality Certificate - Lot No.30821726
- Quality Certificate - Lot No.26021725
- Quality Certificate - Lot No.18221051
- Quality Certificate - Lot No.16921722
- Quality Certificate - Lot No.12721003
- Quality Certificate - Lot No.12521033
- Quality Certificate - Lot No.03521718
- Quality Certificate - Lot No.13620710
- Quality Certificate - Lot No.11320012
- Quality Certificate - Lot No.07920708
- Quality Certificate - Lot No.07120708
- Quality Certificate - Lot No.03020706
- Quality Certificate - Lot No.34419054
- Quality Certificate - Lot No.20619700