text.skipToContent text.skipToNavigation

PYREX® Fritted Cylinder Gas Dispersion Tubes

E-mail

These immersion tubes have a 30 mm diameter medium porosity (10 µm to 15 µm) fritted disc and are particularly useful for drawing off the supernatant liquid from a precipitate. They are made from Code 7740 borosilicate glass. Any precipitate which might be disturbed will be held on the filter. Solid chemicals, made in a beaker or flask, can be filtered and washed without being transferred.

Choose your specification

Outer Diameter
Porosity
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
39533-12C PYREX® Gas Dispersion Tubes with 12 mm O.D. Coarse Porosity Fritted Cylinder   6 / Pk     6 / Cs     PYREX®   $458.36 per case
39533-12EC PYREX® Gas Dispersion Tubes with 12 mm O.D. Extra Coarse Fritted Cylinder   6 / Pk     6 / Cs     PYREX®   $458.36 per case