Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 14 mL Test Tubes, 15x125 mm
Product Number9800-15

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® 14 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 15x125mm tubes have a white marking spot. Beaded rims are fire-polished.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$893.12 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9800-15 |
Qty./Pk | 72 / Pk |
Qty./Cs | 720 / Cs |
Brand | PYREX® |
Bottom Style | Round |
Top Style | Plain |
Cap Style | No cap |
Capacity | 14 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11925145
- Quality Certificate - Lot No.01725051
- Quality Certificate - Lot No.19824200
- Quality Certificate - Lot No.05824050
- Quality Certificate - Lot No.28323019
- Quality Certificate - Lot No.19923005
- Quality Certificate - Lot No.02123047
- Quality Certificate - Lot No.35122018
- Quality Certificate - Lot No.15322084
- Quality Certificate - Lot No.05422056
- Quality Certificate - Lot No.30721066
- Quality Certificate - Lot No.16121029
- Quality Certificate - Lot No.09821025
- Quality Certificate - Lot No.23020026
- Quality Certificate - Lot No.17420010
- Quality Certificate - Lot No.09820021
- Quality Certificate - Lot No.33619053
- Quality Certificate - Lot No.33319039
- Quality Certificate - Lot No.25419060
- Quality Certificate - Lot No.11619081
- Quality Certificate - Lot No.08419057
- Quality Certificate - Lot No.01019080
- Quality Certificate - Lot No.33718014
- Quality Certificate - Lot No.33418049
- Quality Certificate - Lot No.27418019
- Quality Certificate - Lot No.27118073
- Quality Certificate - Lot No.22018081
- Quality Certificate - Lot No.16418104
- Quality Certificate - Lot No.12718057
- Quality Certificate - Lot No.04118009