Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 27 mL Test Tubes, 18x150 mm
Product Number9800-18

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® 27 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 18x150mm tubes have a white marking spot. Beaded rims are fire-polished.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$904.26 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9800-18 |
Qty./Pk | 72 / Pk |
Qty./Cs | 576 / Cs |
Brand | PYREX® |
Bottom Style | Round |
Top Style | Plain |
Cap Style | No cap |
Capacity | 27 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 18 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12525053
- Quality Certificate - Lot No.01525094
- Quality Certificate - Lot No.05724031
- Quality Certificate - Lot No.28323259
- Quality Certificate - Lot No.19423198
- Quality Certificate - Lot No.00923006
- Quality Certificate - Lot No.34022038
- Quality Certificate - Lot No.32122032
- Quality Certificate - Lot No.22122048
- Quality Certificate - Lot No.15022035
- Quality Certificate - Lot No.09122085
- Quality Certificate - Lot No.35521384
- Quality Certificate - Lot No.27921083
- Quality Certificate - Lot No.23021058
- Quality Certificate - Lot No.15521069
- Quality Certificate - Lot No.32619001
- Quality Certificate - Lot No.11219030
- Quality Certificate - Lot No.01419058
- Quality Certificate - Lot No.35218478
- Quality Certificate - Lot No.35118021
- Quality Certificate - Lot No.27418005
- Quality Certificate - Lot No.27218022
- Quality Certificate - Lot No.21818269
- Quality Certificate - Lot No.20518043
- Quality Certificate - Lot No.01918063
- Quality Certificate - Lot No.30017047
- Quality Certificate - Lot No.24817193
- Quality Certificate - Lot No.18817059
- Quality Certificate - Lot No.14417011
- Quality Certificate - Lot No.07417030