Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 70 mL Test Tubes, 25x200 mm
Product Number9800-25X
These PYREX® 70 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 25x200mm tubes have a white marking spot. Beaded rims are fire-polished.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$699.58 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 9800-25X |
| Qty./Pk | 48 / Pk |
| Qty./Cs | 192 / Cs |
| Brand | PYREX® |
| Bottom Style | Round |
| Top Style | Plain |
| Cap Style | No cap |
| Capacity | 70 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 25 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02826050
- Quality Certificate - Lot No.21025009
- Quality Certificate - Lot No.12825032
- Quality Certificate - Lot No.25624045
- Quality Certificate - Lot No.07124189
- Quality Certificate - Lot No.30523423
- Quality Certificate - Lot No.30423057
- Quality Certificate - Lot No.12323024
- Quality Certificate - Lot No.06223047
- Quality Certificate - Lot No.31522003
- Quality Certificate - Lot No.10822044
- Quality Certificate - Lot No.29421050
- Quality Certificate - Lot No.19821018
- Quality Certificate - Lot No.09521061
- Quality Certificate - Lot No.34520014
- Quality Certificate - Lot No.27920008
- Quality Certificate - Lot No.21320011
- Quality Certificate - Lot No.14020013
- Quality Certificate - Lot No.07120024
- Quality Certificate - Lot No.01420051
- Quality Certificate - Lot No.13719053
- Quality Certificate - Lot No.04919085
- Quality Certificate - Lot No.31118002
- Quality Certificate - Lot No.22118053
- Quality Certificate - Lot No.14418048
- Quality Certificate - Lot No.08718046
- Quality Certificate - Lot No.05018030
- Quality Certificate - Lot No.29317063
- Quality Certificate - Lot No.17517004
- Quality Certificate - Lot No.09517055