Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® VISTA™ 55 mL Screw Cap Culture Tubes with Phenolic Caps, 25x150 mm
Product Number70825-25

These 55 mL PYREX® VISTA™ culture tubes are supplied with deep-form 24-410 GPI threaded phenolic caps with rubber liners to facilitate handling and sealing after autoclaving. The blue enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$810.29 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 70825-25 |
Qty./Pk | 50 / Pk |
Qty./Cs | 200 / Cs |
Brand | PYREX® |
Tube Style | Culture |
Bottom Style | Round |
Top Style | Threaded |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Graduations | No |
Capacity | 55 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 25 mm (approx.) |
Height | 150 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.01625031
- Quality Certificate - Lot No.33724027
- Quality Certificate - Lot No.30624009
- Quality Certificate - Lot No.30224030
- Quality Certificate - Lot No.22224049
- Quality Certificate - Lot No.09624057
- Quality Certificate - Lot No.06424099
- Quality Certificate - Lot No.31723070
- Quality Certificate - Lot No.27723071
- Quality Certificate - Lot No.01623006
- Quality Certificate - Lot No.33222045
- Quality Certificate - Lot No.15222180
- Quality Certificate - Lot No.15022034
- Quality Certificate - Lot No.07422001
- Quality Certificate - Lot No.03222031
- Quality Certificate - Lot No.00322080
- Quality Certificate - Lot No.33521020
- Quality Certificate - Lot No.33121008
- Quality Certificate - Lot No.22121030
- Quality Certificate - Lot No.20821006
- Quality Certificate - Lot No.17021010
- Quality Certificate - Lot No.13221007
- Quality Certificate - Lot No.13320024
- Quality Certificate - Lot No.11220056
- Quality Certificate - Lot No.07320005
- Quality Certificate - Lot No.04120129
- Quality Certificate - Lot No.07319048
- Quality Certificate - Lot No.25618068
- Quality Certificate - Lot No.21318097
- Quality Certificate - Lot No.18518025