Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 65 mm Diameter Plain Watch Glass/Beaker Cover
Product Number9985-65
These 65mm diameter PYREX® watch glasses are designed to fit 150 mL PYREX® beakers. They possess high chemical durability, thus preventing contamination of solutions. They are molded to the same radius of curvature for convenient stacking. The heavy wall and uniform fire-polished edge provide mechanical strength. The outside diameter cannot be controlled within close limits and a slight degree of out-of-round can be expected to occur.
Added to Your Shopping Cart
In Stock
Details
Product Number | 9985-65 |
Qty./Pk | 12 / Pk |
Qty./Cs | 144 / Cs |
Brand | PYREX® |
Diameter | 65 mm (approx.) |
Feature | Reusable |
Fits Griffin Beaker Size | 15 mL |
Top Style | Heavy duty rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11722001
- Quality Certificate - Lot No.13219001
- Quality Certificate - Lot No.11817001
- Quality Certificate - Lot No.30815001
- Quality Certificate - Lot No.08613001
- Quality Certificate - Lot No.06513001
- Quality Certificate - Lot No.04612001
- Quality Certificate - Lot No.01211001
- Quality Certificate - Lot No.16709001
- Quality Certificate - Lot No.07709001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34306001
- Quality Certificate - Lot No.27006005
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.05107002
- Quality Certificate - Lot No.00207001