Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 34 mL Screw Cap Culture Tubes with Phenolic Caps, 20x150 mm
Product Number9825-20X
(This is the suggested replacement for 9825-18X150.)
These 34 mL PYREX® culture tubes are supplied with deep-form 18-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$980.48 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 9825-20X |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 192 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | Rubber liner |
| Cap Material | Phenolic |
| Thread Finish | 18 |
| Cap Color | Black |
| Capacity | 34 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 20 mm (approx.) |
| Height | 150 mm (approx.) |
| Neck O.D. | 18 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34425051
- Quality Certificate - Lot No.27525071
- Quality Certificate - Lot No.26225012
- Quality Certificate - Lot No.14025180
- Quality Certificate - Lot No.09725039
- Quality Certificate - Lot No.03625183
- Quality Certificate - Lot No.00725012
- Quality Certificate - Lot No.28424053
- Quality Certificate - Lot No.19324001
- Quality Certificate - Lot No.10224034
- Quality Certificate - Lot No.04724025
- Quality Certificate - Lot No.01024392
- Quality Certificate - Lot No.28423089
- Quality Certificate - Lot No.26923047
- Quality Certificate - Lot No.21923089
- Quality Certificate - Lot No.10223047
- Quality Certificate - Lot No.09023028
- Quality Certificate - Lot No.01023046
- Quality Certificate - Lot No.30722008
- Quality Certificate - Lot No.24922054
- Quality Certificate - Lot No.22822207
- Quality Certificate - Lot No.18622093
- Quality Certificate - Lot No.11122051
- Quality Certificate - Lot No.00622039
- Quality Certificate - Lot No.30521084
- Quality Certificate - Lot No.30221035
- Quality Certificate - Lot No.23721049
- Quality Certificate - Lot No.20721044