Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 55 mL Test Tubes, 25x150 mm
Product Number9800-25
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These PYREX® 55 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 25x150mm tubes have a white marking spot. Beaded rims are fire-polished.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$813.72 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 9800-25 |
Qty./Pk | 72 / Pk |
Qty./Cs | 288 / Cs |
Brand | PYREX® |
Bottom Style | Round |
Top Style | Plain |
Cap Style | No cap |
Capacity | 55 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 25 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33224055
- Quality Certificate - Lot No.26324062
- Quality Certificate - Lot No.01624064
- Quality Certificate - Lot No.13023039
- Quality Certificate - Lot No.09323049
- Quality Certificate - Lot No.08123011
- Quality Certificate - Lot No.25622038
- Quality Certificate - Lot No.21322063
- Quality Certificate - Lot No.09122004
- Quality Certificate - Lot No.08822033
- Quality Certificate - Lot No.32721011
- Quality Certificate - Lot No.30221036
- Quality Certificate - Lot No.24421059
- Quality Certificate - Lot No.22921014
- Quality Certificate - Lot No.12421042
- Quality Certificate - Lot No.32920057