Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Gel Loading Pipet Tip, Round, Clear, Nonsterile, Rack Pack, 200 Tips/Rack, 2 Racks/Case
Product NumberTGL-200RD-57-R
Axygen® Gel Loading Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brand of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. Available in either flat or round versions, with different outer diameters for different gel thickness.
- Designed for removing bands from agarose gel
- One handed operation
- Push button gel release
- Ejector button tip release
- Avoid cross contamination
- Tips fit standard 200 µL pipettors
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Nonsterile
$149.40 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | TGL-200RD-57-R |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 400 / Cs |
| Brand | Axygen® |
| Packaging Format | 200 Tips/Rack, 2 Racks/Cs |
| Capacity | 200 µL |
| Volume Range | 0.5 - 200 µL |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
Specifications Documents