text.skipToContent text.skipToNavigation

Corning® DeckWorks 1 - 300 µL Low Binding Pipet Tips, Graduated, Hinged Racks, Natural, Sterile, Polypropylene, 96 Tips/Rack, 10 Racks/Pack, 4 Packs/Case

Product Number4152

E-mail


Corning DeckWorks low binding tips are available in 10 µL, 200 µL and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips are eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins and/or peptides.

This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:

  • Nonpyrogenic
  • Human DNA-free
  • RNase-/DNase-free



$543.27 per case

Less than 10 in Stock

Details
Product Number   4152
Qty./Pk   960 / Pk  
Qty./Cs   3840 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   300 µL  
Volume Range   1 - 300 µL  
Filter   No  
Sterile   Yes  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents