Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® DeckWorks 1000 µL (maximum working volume 1250 µL) Pipet Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 8 Decks/Pack, 4 Packs/Case
Product Number4129

(This is the suggested replacement for T-1200-C-R)
Corning DeckWorks reload systems are available in 10 µL, 200 µL, 300 µL and 1000 µL sizes and allow for convenient and economical reloading of durable Corning DeckWorks hinged racks. DeckWorks reload decks are packaged in transparent trays for easy tip identification, require no transfer devices, save space and minimize packaging waste. Nonsterile decks and racks are steam autoclavable.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
Learn More

Reload tip systems use on average 43% less resin than their single-rack alternatives.
$157.74 per case
In Stock
Product Number | 4129 |
Qty./Pk | 768 / Pk |
Qty./Cs | 3072 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Deck |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Application | Diagnostics |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Product Material | Polypropylene |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.25925000
- Quality Certificate - Lot No.25825000
- Quality Certificate - Lot No.20425000
- Quality Certificate - Lot No.13325000
- Quality Certificate - Lot No.13225000
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.10625000
- Quality Certificate - Lot No.10525000
- Quality Certificate - Lot No.06925000
- Quality Certificate - Lot No.06625000
- Quality Certificate - Lot No.06525000
- Quality Certificate - Lot No.03825000
- Quality Certificate - Lot No.00625000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.31224000
- Quality Certificate - Lot No.31024000
- Quality Certificate - Lot No.25424000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.25024000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.11624000
- Quality Certificate - Lot No.11524000
- Quality Certificate - Lot No.28622000
- Quality Certificate - Lot No.28522000
- Quality Certificate - Lot No.28422000
- Quality Certificate - Lot No.27922000
- Quality Certificate - Lot No.17222000
- Quality Certificate - Lot No.17022000
- Quality Certificate - Lot No.16822000