Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® DeckWorks 0.1 - 10 µL Low Binding Pipet Tips, Graduated, Reload System, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 10 Decks/Pack, 4 Packs/Case
Product Number4153

Corning DeckWorks low binding tips are available in 10 µL, 200 µL and 300 µL sizes. Proprietary low binding technology reduces surface tension on the interior wall of the tip. Leaching and/or subsequent sample degradation associated with silicone-based tips are eliminated. DeckWorks low binding tips are ideal for quantitative assays in which sample binding can significantly alter results. Specific applications include accurate and precise pipetting of expensive reagents, DNA, proteins and/or peptides.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
$315.45 per case
In Stock
Product Number | 4153 |
Qty./Pk | 960 / Pk |
Qty./Cs | 3840 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Deck |
Capacity | 10 µL |
Maximum Volume/Well | 10 µL |
Volume Range | 0.1 - 10 µL |
Application | Diagnostics |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Product Material | Polypropylene |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.18825000
- Quality Certificate - Lot No.16925000
- Quality Certificate - Lot No.15325000
- Quality Certificate - Lot No.13925000
- Quality Certificate - Lot No.12225000
- Quality Certificate - Lot No.10525000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.09025000
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.02425000
- Quality Certificate - Lot No.00225000
- Quality Certificate - Lot No.35824000
- Quality Certificate - Lot No.35324000
- Quality Certificate - Lot No.33024000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.28524000
- Quality Certificate - Lot No.27524000
- Quality Certificate - Lot No.23624000
- Quality Certificate - Lot No.20124000
- Quality Certificate - Lot No.16624000
- Quality Certificate - Lot No.15224000
- Quality Certificate - Lot No.13124000
- Quality Certificate - Lot No.12124000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.03024000