Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Round Bottom Centrifuge Tube with Standard Taper Pennyhead Stopper
Product Number8424-50
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 8424-50TO)
These 50 mL PYREX® round bottom, nongraduated centrifuge tubes have a No. 13 Standard Taper solid glass pennyhead stopper. Rockefeller Institute of Medical Research type.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$594.68 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 8424-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22024281
- Quality Certificate - Lot No.14124015
- Quality Certificate - Lot No.28423061
- Quality Certificate - Lot No.31122021
- Quality Certificate - Lot No.11922024
- Quality Certificate - Lot No.30521092
- Quality Certificate - Lot No.27421049
- Quality Certificate - Lot No.27021006
- Quality Certificate - Lot No.09821036
- Quality Certificate - Lot No.05220023
- Quality Certificate - Lot No.29318026
- Quality Certificate - Lot No.02418086
- Quality Certificate - Lot No.11517208
- Quality Certificate - Lot No.30916042
- Quality Certificate - Lot No.22216052
- Quality Certificate - Lot No.15316071
- Quality Certificate - Lot No.15216026
- Quality Certificate - Lot No.09116030
- Quality Certificate - Lot No.28315025
- Quality Certificate - Lot No.21915048
- Quality Certificate - Lot No.13515028
- Quality Certificate - Lot No.35614002
- Quality Certificate - Lot No.31014045
- Quality Certificate - Lot No.28514006
- Quality Certificate - Lot No.11614002
- Quality Certificate - Lot No.31513002
- Quality Certificate - Lot No.27713036
- Quality Certificate - Lot No.15013052
- Quality Certificate - Lot No.31412017
- Quality Certificate - Lot No.21612013