Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Pipette Tip, Reload, Non-Sterile, MaxRecovery+™, 4800/Case, 480/Pack
Product NumberPRFL-1000-C-L
Our updated Axygen Pipette Tip Reload System uses a durable reload rack that can be easily reloaded and is autoclavable. The racks include color-coded inserts for tip identification and are RNase-/DNase free. The Pipette Tip Reload System allow end users to re-use their empty pipette tip racks, or end users can purchase empty racks.
- RNase-/DNase-free
- Human DNA-free
- Non-Pyrogenic
- ATP-free
- Made in facility that complies with current revision of ISO 9001 standard
- Color-coded insert allows for easy identification of tip
- Available with MaxRecovery+, our proprietary next generation low retention technology formulated with no intentionally added PFAS
$380.13 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PRFL-1000-C-L |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 1000 µL |
| Volume Range | 100 - 1000 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Surface Category | MaxRecovery+ |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents