Axygen® 300 µL Pipette Tips, Bulk, Non-Sterile, MaxRecovery+™, 1000/Case, 1000/Pack
Product NumberPT-350-C-L
This is the suggested replacement for T-350-C-L.
The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+ technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.
$345.13 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | PT-350-C-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 10 Packs/Cs |
| Capacity | 300 µL |
| Volume Range | 1 - 300 µL |
| Filter | No |
| Sterile | No |
| Surface Category | MaxRecovery+ |
| Autoclavable | Yes |
| Product Material | Polypropylene |
| Color | Clear |
Specifications Documents
Available Certificates