Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 15 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Racked, Sterile, 50/Rack, 500/Case
Product NumberSCT-15ML-R-S
- Black printed graduations and a large white marking spot
- Maximum RCF is 12,000xg
- Sterile, nonpyrogenic and DNase-/RNase-free
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$265.81 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | SCT-15ML-R-S |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Axygen® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Threaded |
| Maximum RCF | 12000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Sterile | Yes |
| Self Standing | No |
| Feature | Disposable |
| Rack | Yes |
| Graduation Range | 1.5 - 14.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07225091
- Quality Certificate - Lot No.07225090
- Quality Certificate - Lot No.04822076
- Quality Certificate - Lot No.04722059
- Quality Certificate - Lot No.04622028
- Quality Certificate - Lot No.03022015
- Quality Certificate - Lot No.02922030
- Quality Certificate - Lot No.02822038
- Quality Certificate - Lot No.02722032
- Quality Certificate - Lot No.02722010
- Quality Certificate - Lot No.24720053
- Quality Certificate - Lot No.24620054
- Quality Certificate - Lot No.23920018
- Quality Certificate - Lot No.23420047
- Quality Certificate - Lot No.23420024
- Quality Certificate - Lot No.29419100
- Quality Certificate - Lot No.28219015
- Quality Certificate - Lot No.28019104
- Quality Certificate - Lot No.14419053
- Quality Certificate - Lot No.01619086
- Quality Certificate - Lot No.18018001
- Quality Certificate - Lot No.35217003
- Quality Certificate - Lot No.11717002
- Quality Certificate - Lot No.09217001
- Quality Certificate - Lot No.16816002
- Quality Certificate - Lot No.06216001
- Quality Certificate - Lot No.17815002
- Quality Certificate - Lot No.16015001
- Quality Certificate - Lot No.33714003
- Quality Certificate - Lot No.06514002