Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 15 mL PP Centrifuge Tubes, Rack Packed with Plug Seal Cap, Sterile, 50/Rack, 500/Case
Product Number430052
Learn More
Corning® 15 mL clear polypropylene (PP) centrifuge tubes have traditional polyethylene plug seal caps and are packed 50 per rack. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot
- Maximum RCF is 12,000xg.
- Sterile, nonpyrogenic and DNase-/RNase-free
- 95 k PA (14psi) pressure tested.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$427.79 per case
In Stock
Product Number | 430052 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 0.5 mL |
Color | Clear |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Diameter | 22.9 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
O.D. | 17.5 |
Length | 118.5 mm (approx.) |
Feature | Disposable |
Rack | Yes |
Graduation Range | 1.5 - 14.5 mL |
- Quality Certificate - Lot No.33624231
- Quality Certificate - Lot No.33624230
- Quality Certificate - Lot No.33224055
- Quality Certificate - Lot No.33224054
- Quality Certificate - Lot No.32724601
- Quality Certificate - Lot No.30224601
- Quality Certificate - Lot No.29824036
- Quality Certificate - Lot No.29724026
- Quality Certificate - Lot No.29524070
- Quality Certificate - Lot No.29124018
- Quality Certificate - Lot No.28924027
- Quality Certificate - Lot No.28824053
- Quality Certificate - Lot No.27824601
- Quality Certificate - Lot No.25024005
- Quality Certificate - Lot No.24924009
- Quality Certificate - Lot No.24824010
- Quality Certificate - Lot No.24724010
- Quality Certificate - Lot No.24224039
- Quality Certificate - Lot No.24224038
- Quality Certificate - Lot No.24124045
- Quality Certificate - Lot No.23924601
- Quality Certificate - Lot No.23524005
- Quality Certificate - Lot No.23424008
- Quality Certificate - Lot No.23424007
- Quality Certificate - Lot No.23324002
- Quality Certificate - Lot No.23224031
- Quality Certificate - Lot No.23224030
- Quality Certificate - Lot No.23024016
- Quality Certificate - Lot No.21724023
- Quality Certificate - Lot No.20124601