Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Oil Pear-Shaped Centrifuge Tube Lifetime-Red™ with White Graduations
Product Number8200-100
These 100 mL PYREX® pear-shaped centrifuge tubes are used for determination of water and sediment in petroleum products. They are fabricated from mold-blown blanks to insure uniform shape and greater mechanical strength. The scale and figures are durable white enamel which stand out clearly against the red color-band on these Lifetime Red tubes. The stem is graduated from 0 to 1.5 mL in 0.1 mL divisions. The body is graduated from 1.5 mL to 5 mL in 0.5 mL divisions; from 5 mL to 10 mL in 1 mL divisions; and at 15, 20, 25, 50 and 100 mL. Reference: ASTM D-96 and D-1966.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 8200-100 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Tube Style | Oil centrifuge |
| Tube Shape | Pear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05126007
- Quality Certificate - Lot No.00726138
- Quality Certificate - Lot No.25625006
- Quality Certificate - Lot No.09525007
- Quality Certificate - Lot No.07325032
- Quality Certificate - Lot No.02325051
- Quality Certificate - Lot No.21924034
- Quality Certificate - Lot No.18624029
- Quality Certificate - Lot No.16624021
- Quality Certificate - Lot No.13824033
- Quality Certificate - Lot No.00324026
- Quality Certificate - Lot No.35523024
- Quality Certificate - Lot No.25723005
- Quality Certificate - Lot No.20923017
- Quality Certificate - Lot No.12823018
- Quality Certificate - Lot No.03223184
- Quality Certificate - Lot No.00923010
- Quality Certificate - Lot No.30722059
- Quality Certificate - Lot No.28022027
- Quality Certificate - Lot No.23922047
- Quality Certificate - Lot No.18222047
- Quality Certificate - Lot No.18122004
- Quality Certificate - Lot No.06722006
- Quality Certificate - Lot No.05422022
- Quality Certificate - Lot No.00322025
- Quality Certificate - Lot No.30721041
- Quality Certificate - Lot No.29521018
- Quality Certificate - Lot No.25321025
- Quality Certificate - Lot No.22621006
- Quality Certificate - Lot No.19021048