Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 50 mL, Regular, Canadian Origin (Heat Inactivated)
Product Number35-087-CF
- Fetal Bovine Serum, Canadian Origin.
- Collected at government registered facilities in Canada.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
This product is non-returnable. If you have any questions, please contact us immediately.
$197.62 per each
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 35-087-CF |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 0.2 lbs. |
| Size | 50 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | Canadian Origin |
| Type | Fetal |
| Treatment | Heat Inactivated |
| Sterile | Yes |
Specifications Documents