Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Hank’s Balanced Salt Solution, 1X with calcium and magnesium
Product Number21-020-CM

Hanks' Balanced Salt Solution (HBSS) is a buffer used to maintain a physiological pH for cells maintained in non-CO2 atmospheric conditions. This formulation is produced with calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$223.19 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 21-020-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Format | Liquid |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12025007
- Quality Certificate - Lot No.35524004
- Quality Certificate - Lot No.09624004
- Quality Certificate - Lot No.31823017
- Quality Certificate - Lot No.02221006
- Quality Certificate - Lot No.34320007
- Quality Certificate - Lot No.21020148
- Quality Certificate - Lot No.21020006
- Quality Certificate - Lot No.17620006
- Quality Certificate - Lot No.11820012
- Quality Certificate - Lot No.08620007
- Quality Certificate - Lot No.04920018
- Quality Certificate - Lot No.19018012
- Quality Certificate - Lot No.11418011
- Quality Certificate - Lot No.23915003