Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1L 20x SSPE Buffer, Liquid, pH 7.4 ± 0.1 RNase-/DNase- and protease-free
Product Number46-021-CM

20X Saline-Sodium-Phosphate-EDTA (SSPE) buffer has applications in nucleic acid hybridization and other molecular biology work.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 46-021-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 16 mg |
Storage | 15°C to 30°C |
Specifications Documents