text.skipToContent text.skipToNavigation

Corning® 100 mL L-Glutamine

Product Number25-005-CI

E-mail


L-glutamine is an essential amino acid and a key component of culture media, serving as a major energy source for propagating cells. It is very stable as a dry powder and as a frozen solution but degrades rapidly in liquid media or stock solutions, producing toxic compounds. Optimal cell performance usually requires supplementation of the media with L-glutamine prior to use. This formulation is prepared in cell culture grade water.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


$186.22 per case

In Stock

Details
Product Number   25-005-CI
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Size   100 mL  
Storage   -25°C to -15°C  
Format   Liquid  
Specifications Documents