Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100 mg Puromycin Dihydrochloride, Powder
Product Number61-385-RA

Technical Advantage: Effective against Gram-positive and -negative bacteria Puromycin Dihydrochloride is a nucleoside antibiotic and protein synthesis inhibitor. By acting as an analog of the 3'-terminal end of aminoacyl-tRNA, it prevents growth of bacteria, protozoa, algae, and mammalian cells by causing premature protein termination. The resistance gene (puromycin acetyltransferase) gives very effective protection. It is effective against Gram-negative and Gram-positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$298.94 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 61-385-RA |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 mg |
Storage | -25°C to -15°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.61385064
- Quality Certificate - Lot No.61385063
- Quality Certificate - Lot No.61385062
- Quality Certificate - Lot No.61385061
- Quality Certificate - Lot No.61385060
- Quality Certificate - Lot No.61385059
- Quality Certificate - Lot No.61385058
- Quality Certificate - Lot No.61385057
- Quality Certificate - Lot No.61385055
- Quality Certificate - Lot No.61385054
- Quality Certificate - Lot No.61385053
- Quality Certificate - Lot No.61385052