Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)
Product Number15-013-CV

Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such a as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 15-013-CV and -CM contain 4.5 g/L glucose and sodium pyruvate without L-glutamine The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$202.11 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 15-013-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08725003
- Quality Certificate - Lot No.00725021
- Quality Certificate - Lot No.28924013
- Quality Certificate - Lot No.20824006
- Quality Certificate - Lot No.16424007
- Quality Certificate - Lot No.02324013
- Quality Certificate - Lot No.28623002
- Quality Certificate - Lot No.23723002
- Quality Certificate - Lot No.15623007
- Quality Certificate - Lot No.11523013
- Quality Certificate - Lot No.34722013
- Quality Certificate - Lot No.27822009
- Quality Certificate - Lot No.22222003
- Quality Certificate - Lot No.14422010
- Quality Certificate - Lot No.36121008
- Quality Certificate - Lot No.24621003
- Quality Certificate - Lot No.02921006
- Quality Certificate - Lot No.28920002
- Quality Certificate - Lot No.24520006
- Quality Certificate - Lot No.07120005
- Quality Certificate - Lot No.03020002
- Quality Certificate - Lot No.26819004
- Quality Certificate - Lot No.12219007
- Quality Certificate - Lot No.11219017
- Quality Certificate - Lot No.09219018
- Quality Certificate - Lot No.03719001
- Quality Certificate - Lot No.32018008