Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1L Hams F-12 Medium
Product Number10-080-CM

[+] L-glutamine Ham's F-12 media was originally formulated for the serum-free culture of CHO cells, and is based on Ham's F-10 medium with increased concentrations of choline, inositol, putrescine, and several amino acids. This medium is also suitable for carcinoma cells, rat skeletal myoblasts, Chinese hamster lung cells, and rat, rabbit, and chicken embryos. This formulation contains L-glutamine.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
$294.66 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 10-080-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21924011
- Quality Certificate - Lot No.07324004
- Quality Certificate - Lot No.33123004
- Quality Certificate - Lot No.30023003
- Quality Certificate - Lot No.32622015
- Quality Certificate - Lot No.18622013
- Quality Certificate - Lot No.07522005
- Quality Certificate - Lot No.34421008
- Quality Certificate - Lot No.29121012
- Quality Certificate - Lot No.20021007
- Quality Certificate - Lot No.11821010
- Quality Certificate - Lot No.28720007
- Quality Certificate - Lot No.07920003
- Quality Certificate - Lot No.20519008
- Quality Certificate - Lot No.10819002
- Quality Certificate - Lot No.30518007
- Quality Certificate - Lot No.17218008
- Quality Certificate - Lot No.29817009
- Quality Certificate - Lot No.13417014
- Quality Certificate - Lot No.02517006
- Quality Certificate - Lot No.29716005
- Quality Certificate - Lot No.22416004
- Quality Certificate - Lot No.31015005
- Quality Certificate - Lot No.27215004
- Quality Certificate - Lot No.21615006