text.skipToContent text.skipToNavigation

Corning® 500 mL Iscove’s Modification of DMEM

Product Number10-016-CV

E-mail


[+] L-glutamine, 25 mM HEPES[-] ß-thioglycerol, ß-mercaptoethanol

Iscove's Modification of DMEM (IMDM) is a highly enriched synthetic medium optimized for rapidly proliferation cultures of high cell density. A modified form of Dulbecco's Modified eagle Medium (DMEM), Iscove's contains additional amino acids, vitamins, selenium and HEPES buffer, and is formulated with potassium nitrate in place of ferric nitrate. The addition of albumin and transferrin may be required for certain cell types. This formulation is produced with L-glutamine and 25 mM HEPES, and do not contain alpha-thioglycerol and beta-mercaptoethanol.



Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.

This product is non-returnable. If you have any questions, please contact us immediately.


$186.42 per case

In Stock

Server Error Page | Life Sciences China Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: be995e8f-4170-46af-b376-c0f4bf01be4f

Details
Product Number   10-016-CV
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Size   500 mL  
Storage   2°C to 8°C  
Specifications Documents