text.skipToContent text.skipToNavigation

Corning® 1L RPMI 1640

Product Number10-041-CM

E-mail


[+] L-glutamine, 25 mM HEPES Named for the site at which it was developed, the Roswell Park Memorial Institute, RPMI 1640 is a modification of McCoy's 5A containing an increased level of inositol. Examples of cell types for which this medium is appropriate include mammalian myeloma and hybridoma cells such as mouse hybridomas, human leukocytes, and B and T lymphocytes. RPMI 1640 is also used for suspension cultures or monolayer human leukemic cells. This formulation includes L-glutamine and glucose.

Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.

This product is non-returnable. If you have any questions, please contact us immediately.


$415.31 per case

In Stock

Details
Product Number   10-041-CM
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Size   1 L  
Storage   2°C to 8°C  
Specifications Documents