Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 200 L Cell Culture Grade Water Tested to USP/EP Sterile Water for Injection Specifications
Product Number25-065-LH
![Corning® 200 L Cell Culture Grade Water Tested to USP/EP Sterile Water for Injection Specifications](https://www.corning.com/catalog/cls/products/c/corningCCWaterUSPEPCertified/25-065-LH/images/25-065-LH_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Cell culture grade water is high-quality water suitable for use as a solvent in the preparation of cell culture media and other reagents for sensitive applications. Our bioprocess container selections are suitable for large-scale applications such as cleaning and upstream and downstream reagent preparation. Cell culture grade water goes through a wide array of testing which includes testing to the chemical and physical properties found in the USP and EP monographs for sterile Water for Injection (WFI). Technical Advantage: Wide range of applications in processes requiring very high levels of sterility USP/EP Certified Water is validated to the most recent specifications found in the United States Pharmacopeia (USP) and the European Pharmacopeia (EP). The specific testing is in accordance to testing for "Sterilized Water for Injection", (European Pharmacopeia), and "Sterile Water for Injection", (United States Pharmacopeia).
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$2,566.70 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 25-065-LH |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15924004
- Quality Certificate - Lot No.09324009
- Quality Certificate - Lot No.19823006
- Quality Certificate - Lot No.35422011
- Quality Certificate - Lot No.25622008
- Quality Certificate - Lot No.19222010
- Quality Certificate - Lot No.14522010
- Quality Certificate - Lot No.05322007
- Quality Certificate - Lot No.34921004
- Quality Certificate - Lot No.24321009
- Quality Certificate - Lot No.28020009
- Quality Certificate - Lot No.27620003
- Quality Certificate - Lot No.23820016
- Quality Certificate - Lot No.04519008
- Quality Certificate - Lot No.04419009
- Quality Certificate - Lot No.03619007
- Quality Certificate - Lot No.02219003
- Quality Certificate - Lot No.31618005
- Quality Certificate - Lot No.31318003
- Quality Certificate - Lot No.29718004
- Quality Certificate - Lot No.28218004
- Quality Certificate - Lot No.14918003
- Quality Certificate - Lot No.13818002
- Quality Certificate - Lot No.12318007
- Quality Certificate - Lot No.09818009
- Quality Certificate - Lot No.07218004
- Quality Certificate - Lot No.18017002
- Quality Certificate - Lot No.18017001
- Quality Certificate - Lot No.16017001
- Quality Certificate - Lot No.15817001