Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Graces Insect Basal Medium (Vaughn Mod.) [+] L-glutamine, [-] insect hemolymph
Product Number13-200-CV
![Corning® 500 mL Graces Insect Basal Medium (Vaughn Mod.) [+] L-glutamine, [-] insect hemolymph](https://www.corning.com/catalog/cls/products/1/13-200-CV/images/13-200-CV_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
with L-glutamine, without insect hemolymph The insect cell culture medium was formulated to closely resemble insect hemolymph, a compound crucial to the function of the insect circulatory system. The basal medium, when properly supplemented, has been used to culture cells derived from a variety of insects including several species of lepidopterans as well as some dipterans. The medium is primarily used as a basal medium for the growth and maintenance of cell lines derived from lepidopterans.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$419.17 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 13-200-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09725016
- Quality Certificate - Lot No.03525020
- Quality Certificate - Lot No.09324017
- Quality Certificate - Lot No.26223016
- Quality Certificate - Lot No.15623008
- Quality Certificate - Lot No.07323008
- Quality Certificate - Lot No.16721005
- Quality Certificate - Lot No.05421015
- Quality Certificate - Lot No.29419014
- Quality Certificate - Lot No.26619007
- Quality Certificate - Lot No.17619003
- Quality Certificate - Lot No.05219004
- Quality Certificate - Lot No.05718009
- Quality Certificate - Lot No.33817010
- Quality Certificate - Lot No.28317001
- Quality Certificate - Lot No.01517007
- Quality Certificate - Lot No.22816008
- Quality Certificate - Lot No.35215007