Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Phase I Solution
Product Number99-678-CM

This proprietary formulation is not available from other suppliers
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$96.24 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 99-678-CM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 30°C |
Storage Recommendation | 2°C to 8°C |
Specifications Documents