Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL SDS (Sodium Dodecyl Sulfate)
Product Number46-040-CI
Sodium Dodecyl Sulfate (SDS) is an anionic detergent with applications in SDS-PAGE protein analysis and nucleic acid purification. It is a wetting agent that is effective in both acid and alkaline solutions, and is most often used as a protein and lipid solubilization reagent. SDS is also a powerful protein denaturant. This 10% solution is prepared in 18 megaohm water and is 0.2 µm filtered.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$82.22 per each
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 46-040-CI |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 3 mg |
| Storage | 2 to 30°C |
| Storage Recommendation | 2 to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23725009
- Quality Certificate - Lot No.16825007
- Quality Certificate - Lot No.02825006
- Quality Certificate - Lot No.31824002
- Quality Certificate - Lot No.17624012
- Quality Certificate - Lot No.06124004
- Quality Certificate - Lot No.29323005
- Quality Certificate - Lot No.20022009
- Quality Certificate - Lot No.01422012
- Quality Certificate - Lot No.27921006
- Quality Certificate - Lot No.09021006
- Quality Certificate - Lot No.34519004
- Quality Certificate - Lot No.08819002
- Quality Certificate - Lot No.09518008
- Quality Certificate - Lot No.14817007
- Quality Certificate - Lot No.00417002
- Quality Certificate - Lot No.08916007
- Quality Certificate - Lot No.33415053
- Quality Certificate - Lot No.20215005