Corning® 1L 10X Tris Buffered Saline, Liquid, pH 7.4 ± 0.1 RNase-/DNase- and protease-free
Product Number46-012-CM
Tris Buffered Saline (TBS) is an isotonic, non-toxic buffer used in some biomedical techniques to maintain pH within a relatively narrow range. TBS can shift pH relatively dramatically as temperature changes, with the pKa declining approximately 0.03 units per degree Celsius rise in temperature.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$428.45 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 46-012-CM |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 16 mg |
| Size | 500 mL |
| Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25225007
- Quality Certificate - Lot No.13225004
- Quality Certificate - Lot No.04525007
- Quality Certificate - Lot No.31724007
- Quality Certificate - Lot No.19224007
- Quality Certificate - Lot No.16324021
- Quality Certificate - Lot No.00924016
- Quality Certificate - Lot No.29323003
- Quality Certificate - Lot No.12123012
- Quality Certificate - Lot No.02723006
- Quality Certificate - Lot No.31522006
- Quality Certificate - Lot No.12422009
- Quality Certificate - Lot No.02422014
- Quality Certificate - Lot No.32021009
- Quality Certificate - Lot No.32021008
- Quality Certificate - Lot No.25321006
- Quality Certificate - Lot No.16721007
- Quality Certificate - Lot No.06821017
- Quality Certificate - Lot No.33520008
- Quality Certificate - Lot No.27520002
- Quality Certificate - Lot No.09920009
- Quality Certificate - Lot No.02720011
- Quality Certificate - Lot No.16919009
- Quality Certificate - Lot No.03719002
- Quality Certificate - Lot No.24618002
- Quality Certificate - Lot No.07718008
- Quality Certificate - Lot No.31817003
- Quality Certificate - Lot No.22817007
- Quality Certificate - Lot No.05817003
- Quality Certificate - Lot No.30116006