Corning® 500 mL 5M Sodium Chloride
Product Number46-032-CV
5M NaCl is a common molecular biology reagent. All production lots are tested to ensure that they are free of RNAse. This product is used to control osmolarity and conductivity, among other factors.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$391.78 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 46-032-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 9 mg |
| Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01226008
- Quality Certificate - Lot No.15725001
- Quality Certificate - Lot No.02425006
- Quality Certificate - Lot No.23324012
- Quality Certificate - Lot No.16624006
- Quality Certificate - Lot No.07824006
- Quality Certificate - Lot No.05224003
- Quality Certificate - Lot No.33223013
- Quality Certificate - Lot No.26523004
- Quality Certificate - Lot No.17723010
- Quality Certificate - Lot No.03423004
- Quality Certificate - Lot No.35022011
- Quality Certificate - Lot No.31222007
- Quality Certificate - Lot No.27622008
- Quality Certificate - Lot No.15822016
- Quality Certificate - Lot No.10922015
- Quality Certificate - Lot No.07722003
- Quality Certificate - Lot No.03322004
- Quality Certificate - Lot No.30721005
- Quality Certificate - Lot No.24321018
- Quality Certificate - Lot No.20221004
- Quality Certificate - Lot No.18021016
- Quality Certificate - Lot No.14121003
- Quality Certificate - Lot No.13221007
- Quality Certificate - Lot No.07521014
- Quality Certificate - Lot No.06721007
- Quality Certificate - Lot No.32320008
- Quality Certificate - Lot No.30020008
- Quality Certificate - Lot No.28120008
- Quality Certificate - Lot No.14220006