
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Insectagro® Sf9 Serum-Free/Protein-Free Medium, 1X [+] L-glutamine
Product Number13-410-CV
![Corning® 500 mL Insectagro® Sf9 Serum-Free/Protein-Free Medium, 1X [+] L-glutamine](https://www.corning.com/catalog/cls/products/1/13-410-CV/images/13-410-CV_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning insectagro Sf9 is formulated to support the propagation of Sf9 insect cells in culture, and can also be used for SF21 cells. The Sf9 cell line originated at the USDA Insect Pathology Laboratory from IPLBSF-21 cell line, derived from the pupal ovarian tissue of the fall army worm. Sf9 cells are cultured in non-humidified, non-CO2 incubators at 27ºC (room temperature) and display both monolayer and suspension culture qualities. With their fast doubling times of 10-22 hours, Sf9 cells are easily scaled up to large cultures using bioreactors. Sf9 is capable of expressing full-length proteins and have been reported to produce certain proteins up to 20% of the total protein.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€215.60 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 13-410-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27524007
- Quality Certificate - Lot No.17124005
- Quality Certificate - Lot No.26223013
- Quality Certificate - Lot No.11622009
- Quality Certificate - Lot No.31321017
- Quality Certificate - Lot No.23621007
- Quality Certificate - Lot No.07521009
- Quality Certificate - Lot No.05721007
- Quality Certificate - Lot No.05521006
- Quality Certificate - Lot No.06420007
- Quality Certificate - Lot No.27319013
- Quality Certificate - Lot No.27319012
- Quality Certificate - Lot No.21919002
- Quality Certificate - Lot No.21819005
- Quality Certificate - Lot No.21719008
- Quality Certificate - Lot No.09819015
- Quality Certificate - Lot No.05819002
- Quality Certificate - Lot No.05719006
- Quality Certificate - Lot No.03219005
- Quality Certificate - Lot No.30218007
- Quality Certificate - Lot No.26918006
- Quality Certificate - Lot No.10918011
- Quality Certificate - Lot No.06518004
- Quality Certificate - Lot No.01518005
- Quality Certificate - Lot No.35117004
- Quality Certificate - Lot No.29717008
- Quality Certificate - Lot No.22117002
- Quality Certificate - Lot No.16217015
- Quality Certificate - Lot No.10817003
- Quality Certificate - Lot No.02917006