Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Not Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
Product Number4560

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$3,897.26 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4560 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Smooth top |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 12.5 µL |
Recommended Working Volume | up to 8 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12225011
- Quality Certificate - Lot No.11825002
- Quality Certificate - Lot No.08525003
- Quality Certificate - Lot No.06325044
- Quality Certificate - Lot No.32724005
- Quality Certificate - Lot No.14124013
- Quality Certificate - Lot No.34323014
- Quality Certificate - Lot No.22823024
- Quality Certificate - Lot No.12122001
- Quality Certificate - Lot No.33820010
- Quality Certificate - Lot No.12120065
- Quality Certificate - Lot No.01720035
- Quality Certificate - Lot No.15619001
- Quality Certificate - Lot No.03018047
- Quality Certificate - Lot No.22117039
- Quality Certificate - Lot No.15617041
- Quality Certificate - Lot No.08617006
- Quality Certificate - Lot No.16816031
- Quality Certificate - Lot No.01316032
- Quality Certificate - Lot No.31515015
- Quality Certificate - Lot No.22314046
- Quality Certificate - Lot No.17813005
- Quality Certificate - Lot No.12913036
- Quality Certificate - Lot No.Generic