Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Sterile
Product Number4561
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optimal bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$4,175.06 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4561 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20524022
- Quality Certificate - Lot No.01924014
- Quality Certificate - Lot No.00224045
- Quality Certificate - Lot No.34423002
- Quality Certificate - Lot No.25423018
- Quality Certificate - Lot No.22823034
- Quality Certificate - Lot No.14523021
- Quality Certificate - Lot No.30022027
- Quality Certificate - Lot No.19219028
- Quality Certificate - Lot No.00219020
- Quality Certificate - Lot No.21518037
- Quality Certificate - Lot No.08018026
- Quality Certificate - Lot No.22717054
- Quality Certificate - Lot No.13217044
- Quality Certificate - Lot No.07517039
- Quality Certificate - Lot No.06316040
- Quality Certificate - Lot No.04315040
- Quality Certificate - Lot No.02315010
- Quality Certificate - Lot No.09014008
- Quality Certificate - Lot No.06414031
- Quality Certificate - Lot No.04314039
- Quality Certificate - Lot No.34213015
- Quality Certificate - Lot No.23713007
- Quality Certificate - Lot No.16113018
- Quality Certificate - Lot No.Generic