Corning® 1536 well Black/Clear Bottom CellBIND® Treated Low Base Polystyrene Microplate, with Generic Barcode, with Lid, Sterile, 50/case
Product Number3832BC
Corning 1536-well microplates are our highest density microplates available for high throughput screening. The microplates conform to standard microplate footprint and dimensions. These microplates are offered in solid black and white polystyrene, with round or flat bottoms, and in black-clear bottom formats.
- Total well volume of 10 µL for round well microplates and 12.8 µL for flat bottom microplates
- Recommended working volume up to 8 µL
- Round well bottom for reduced air entrapment and improved CV values and Z factor
- Raised well bottom for higher sensitivity
- Flood reservoir on four sides to reduce instrument contamination
- Lids are available separately. Corning lid (Cat. No. 3098) is compatible with these microplates.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3832BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 15.95 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents