Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3544

- Round well design with a clear flat bottom
- 2.8mm distance between well bottoms to plate bottom
- 50 µL total well volume, with recommended working volume of 5-40 µL
- High base plate design is compatible with automation and for bar coding
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Ideal for miniaturized 384 well fluorescent homogeneous assays
- Nonbinding surface (NBS) is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,197.71 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3544 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well low volume |
Plate Feature | Low volume |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 50 µL |
Recommended Working Volume | 5-40 µL |
Surface Treatment | NBS |
Sterile | No |
Lids Included | No |
Specifications Documents