Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Low Flange White Flat Bottom Polystyrene TC-treated Microplates, with Bar Code,10 per Bag, with Lid, Sterile
Product Number3570BC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Designed to reduce well-to-well cross-talk during fluorescent and luminescent assays.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$651.97 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3570BC |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 112 µL |
Cell Growth Area | 0.06 cm² |
Recommended Medium Well Volume | 25 - 50 µL |
Recommended Working Volume | 20-80 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29524001
- Quality Certificate - Lot No.28224014
- Quality Certificate - Lot No.24524010
- Quality Certificate - Lot No.22524014
- Quality Certificate - Lot No.10324050
- Quality Certificate - Lot No.06624012
- Quality Certificate - Lot No.00424032
- Quality Certificate - Lot No.18123069
- Quality Certificate - Lot No.09723035
- Quality Certificate - Lot No.09023005
- Quality Certificate - Lot No.30922002
- Quality Certificate - Lot No.28422012
- Quality Certificate - Lot No.23322020
- Quality Certificate - Lot No.10022012
- Quality Certificate - Lot No.09422007
- Quality Certificate - Lot No.33921017
- Quality Certificate - Lot No.26321050
- Quality Certificate - Lot No.18821032
- Quality Certificate - Lot No.15221051
- Quality Certificate - Lot No.00621016
- Quality Certificate - Lot No.33720033
- Quality Certificate - Lot No.18320003
- Quality Certificate - Lot No.17020001
- Quality Certificate - Lot No.34619019
- Quality Certificate - Lot No.25319022
- Quality Certificate - Lot No.23519056
- Quality Certificate - Lot No.12819017
- Quality Certificate - Lot No.08119030
- Quality Certificate - Lot No.03219053
- Quality Certificate - Lot No.23918027