
Corning® 384孔低边黑色平底聚苯乙烯微孔板,未处理,10/袋,不带盖,非灭菌
Product Number3573

(3708和3710的推荐替代产品)
- 黑色微孔板具有更低的自发荧光、更高的信噪比以及更低的CV值。
- 更高的平整度,板内和板间CV值较低。
- 符合标准微孔板的外形尺寸要求
- 未处理的 (或中等结合) 聚苯乙烯表面具有疏水性,通过被动相互作用与生物分子结合
- 主要适用于大分子的固化,如抗体,其具有较大的可与表面相互作用的疏水区
- 未处理微孔板的结合能力约为100至200ng IgG/cm²
- 适用于目前更敏感的分析和酶标仪。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3573 |
数量/包 | 10 /包 |
数量/箱 | 50 /箱 |
品牌 | Corning® |
平板规格 | 384孔 |
平板特性 | 低边 |
平板颜色 | 黑色 |
孔底 | 扁平 |
孔容积 | 112 µL |
建议工作容积 | 20-80 µL |
无菌 | 否 |
含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24825024
- Quality Certificate - Lot No.11125006
- Quality Certificate - Lot No.08025039
- Quality Certificate - Lot No.05625028
- Quality Certificate - Lot No.03425055
- Quality Certificate - Lot No.31424003
- Quality Certificate - Lot No.26124039
- Quality Certificate - Lot No.25724018
- Quality Certificate - Lot No.25624027
- Quality Certificate - Lot No.23424004
- Quality Certificate - Lot No.17124038
- Quality Certificate - Lot No.17024016
- Quality Certificate - Lot No.13824040
- Quality Certificate - Lot No.11224014
- Quality Certificate - Lot No.05724047
- Quality Certificate - Lot No.05124007
- Quality Certificate - Lot No.02824018
- Quality Certificate - Lot No.15623012
- Quality Certificate - Lot No.05823056
- Quality Certificate - Lot No.02923012
- Quality Certificate - Lot No.02523039
- Quality Certificate - Lot No.33622002
- Quality Certificate - Lot No.31722012
- Quality Certificate - Lot No.28722047
- Quality Certificate - Lot No.25522048
- Quality Certificate - Lot No.24522004
- Quality Certificate - Lot No.23022017
- Quality Certificate - Lot No.20622045
- Quality Certificate - Lot No.17122002
- Quality Certificate - Lot No.11822002