Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Low Flange White Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3574
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 3652)
- White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
- Recommended working volume of up to 20 to 80 µL
- Enhanced flatness provides low intra- and inter- plate CV's.
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Conforms to standard microplate footprint and dimensions
- Ideal for today's more sensitive assays and plate readers.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$637.89 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3574 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 112 µL |
Recommended Working Volume | 20-80 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15124044
- Quality Certificate - Lot No.10724043
- Quality Certificate - Lot No.08624039
- Quality Certificate - Lot No.00224026
- Quality Certificate - Lot No.30023049
- Quality Certificate - Lot No.27223025
- Quality Certificate - Lot No.24223018
- Quality Certificate - Lot No.19123045
- Quality Certificate - Lot No.16623033
- Quality Certificate - Lot No.13723009
- Quality Certificate - Lot No.11023006
- Quality Certificate - Lot No.01723014
- Quality Certificate - Lot No.00223067
- Quality Certificate - Lot No.35322029
- Quality Certificate - Lot No.31922022
- Quality Certificate - Lot No.28622018
- Quality Certificate - Lot No.26422016
- Quality Certificate - Lot No.25922055
- Quality Certificate - Lot No.23622024
- Quality Certificate - Lot No.19222062
- Quality Certificate - Lot No.17122009
- Quality Certificate - Lot No.14322048