Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 384-well Low Flange Black Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3575

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 3654)
- Black wall plates have reduced autofluorescence, higher signal to background ratio and lower CV's.
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$596.35 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3575 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low flange |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 112 µL |
Recommended Working Volume | 20-80 µL |
Sterile | No |
Lids Included | No |
Specifications Documents