Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom Polystyrene Not Treated Microplate, ISCC PLUS, with Lid, Sterile, 20/Bag
Product Number4790
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
100% ISCC PLUS certified resin from circular feedstocks via mass balance.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$522.10 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4790 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents