text.skipToContent text.skipToNavigation

6.5 mm Transwell® -COL Collagen-Coated 0.4 µm Pore PTFE Membrane Insert, Sterile

Product Number3495

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354444.



  • Packaged 12 inserts in a 24 well plate, 2 plates per case
  • Transparent collagen treated 0.4 µm pore PTFE membrane
  • Promotes cell attachment and spreading
  • Equimolar mixture of types I and III collagen
  • Individually packaged
  • Supplied sterile



This product is non-returnable. If you have any questions, please contact us immediately.


$471.50 per case

In Stock

Details
Product Number   3495
Qty./Pk   1 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Plate Format   24-well  
Cell Growth Area   0.33 cm²  
Recommended Medium Well Volume   0.6 mL  
Recommended Medium Insert Volume   0.1 mL  
Sterile   Yes  
Membrane Material   Polytetrafluoroethylene  
Membrane Pore Size   0.4 µm  
Membrane Diameter   12 mm  
Packaging Format   12 Inserts/Plate/Pk, 2 Plates/Cs  
Specifications Documents
Compatible Accessories
8-Channel Adapter for the Corning® Vacuum Aspirator
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Less than 10 in Stock

$554.71 per case
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile