More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Black Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile
Product Number2483
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This is the suggested replacement for 2482.
- Stripwell™ Low Volume Microplates are designed with one-half the well area of a “regular” 8-well strip, providing a much greater surface to volume ratio.
- Low volume wells have recommended working volume of 50 to 125 µL
- May be used in a variety of laboratory assays
- Flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the plate once broken
- Black wells have low background fluorescence, minimal light scatter and reduced crosstalk
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
- Recommended working volume of 75 to 200 µL
- 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,330.46 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 2483 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well Stripwell |
Plate Feature | 8-well strips |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 190 µL |
Recommended Working Volume | 75-125 µL |
Surface Treatment | High Bind |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33321029
- Quality Certificate - Lot No.27620040
- Quality Certificate - Lot No.29215045
- Quality Certificate - Lot No.12515030
- Quality Certificate - Lot No.16412040
- Quality Certificate - Lot No.01311007
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31604044
- Quality Certificate - Lot No.11105017
- Quality Certificate - Lot No.04805019
- Quality Certificate - Lot No.03208018
- Quality Certificate - Lot No.02705037