More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL glutagro™, 200 mM Solution, 100x [+] 8.5 g/L NaCI
Product Number25-015-CI
Greatly improved stability over the L-glutamine supplement, L-glutamine is an essential amino acid and a key component of culture media, serving as a major energy source for propagating cells. It is very stable as a dry powder and as frozen solution but degrades rapidly in liquid media or stock solutions, producing toxin compounds. Optimal cell performance usually requires supplementation of the media with L-glutamine prior to use. L-alanyl-L-glutamine is a stabilized dipeptide form of L-glutamine which does not degrade in liquid media during storage or incubation, providing superior results in several applications.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$50.61 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 25-015-CI |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 3 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24123012
- Quality Certificate - Lot No.01123005
- Quality Certificate - Lot No.16522015
- Quality Certificate - Lot No.25721014
- Quality Certificate - Lot No.17321016
- Quality Certificate - Lot No.30020012
- Quality Certificate - Lot No.05020010
- Quality Certificate - Lot No.30819012
- Quality Certificate - Lot No.20419006
- Quality Certificate - Lot No.29918008
- Quality Certificate - Lot No.34617006
- Quality Certificate - Lot No.13717001
- Quality Certificate - Lot No.35516004
- Quality Certificate - Lot No.17216008
- Quality Certificate - Lot No.01416006
- Quality Certificate - Lot No.22215007